
VT-S530
Omron VT-S530 is Industries Highest Value Full 3D-AOI System.
The VT-S530 provides Full 3D-AOI capability, High performance, Highest First Pass Yield, Zero Escape and lowest False Rejects amongst other strengths.
VT-S530 series with Pre - Post Reflow configurations have been widely adopted in production lines where high value and quality control is required. VT-S530 Series uses a combination of Phase Shift and Omron’s unique color image processing technology called "color highlight ™ 3D shape reconstruction technology", providing the highest accuracy in Solder Joint Inspection called ‘SJI’.
The technology available on the VT-S530 has been proven ultra-performant on the existing VT-S730-H with which it is sharing the new Image-Capture Module.
How can we help you?
If you have a question, please contact us or send a request.
Features
- Built Upon a History of Innovation and track record of High-Quality Solutions
- High Speed Top View 12Mpix Camera with Telecentric Lens
- Latest 3D Programmable DLP Projectors (25mm max Height Inspection)
- Omron’s Unique Color-Highlight Illumination Technology
- Single / Dual Lane and Pre / Post Reflow configurations
- Real 3D Image Technology for Component and High-Quality Solder Joint Inspection
- Real-time Interactive 3D data feedback to the Programmer
- View and edit samples of all parts on the board simultaneously (in real-time)
- Process histograms are created automatically for all inspection tests and components
- AI self-optimization tools can perform automated inspection logic and criteria changes
- Real defect images can be stored in the library and used to improve the tuning process
- Consistent and quantitative inspection tests and logic across all component types
- Full 3D Data Processing and realization of Industrial 4.0 Smart Factory Solution
- Industrial 4.0 connectivity with The Hermes Standard for Full M2M Connectivity.
- Omron Q-upNavi: Combine SPI, AOI and AXI Inspection Result Data for True Root-Cause Process Analysis for Process Improvement.
- Omron Q-upAuto: Advanced Manufacturing Analysis Combining Q-upNavi ‘Inspection Result Data’, with ‘Manufacturing Process Data’ for High Level Process Improvement.
VT-S530 is the latest 3D-AOI technology providing versatility for the Highest Value Quality Solutions, combining Highest Capability and Speed on the market, for tomorrows production environments.
Videos

-
VT-S530 3D AOI Pre Post Reflow Machine
With the ability to perform pre or post reflow inspection, handle large format samples, and optional dual-lane configuration, the VT-S530 handles any production environment. Built-in 3D and 2D inspection technologies measure ensure every solder joint while adhering to industrial IPC. Watch this Video showing our S530 and its main features and applications!
06:15