VP-01G
3D-SPI Automated Solder Paste Inspection
The VP-01G, is High Value cutting-edge solution designed to minimize waste in PCB production while advancing towards smaller and higher density components. This state-of-the-art system enhances inspection efficiency through innovative 3D image processing and industry-leading high-speed inspection capabilities. The VP-01G's distinctive Smart SMT Style not only analyses but also optimizes printing conditions, offering the highest value to effectively prevent printing defects for a seamless production process.
- High-Speed 100% 3D Solder Paste Inspection
- Highly Accurate Solder Paste Volume Measurement (within 2%)
- Multiple Resolution Setting with 3-Mode Zoom Function (down to 5µm)
- User-Friendly Software with Integrated, Graphical Use Interface
- Simple Program Creation from GERBER and or Mount Data (compatible with ePM)
- Complete Offline Program Generation without Interrupting Production.
- Active Warp compensation
- Glue and Foreign Material Inspection.
- Closed-loop with printer and feed-forward with Placement systems.
- Unique Connection to: Omron Q-upNavi: Combine Omron SPI, AOI and AXI Result Data Together for True Root-Cause Analysis.
- Unique Connection to: Omron Q-upOpti: Skill-less SPI Setting and Optimisation calculated from AOI Solder Values.
- Unique Connection to: Omron Q-upAuto-I: Production Quality Analysis across your Entire Production Line.
How can we help you?
If you have a question, please contact us or send a request.
Contact me VP-01G
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download