3D AOI
Filter by
3
products found
VT-S530 | VT-S730 | VT-S1080 | |
---|---|---|---|
Ring-shaped LEDs (R, G, B) with Omron Color Highlight ™ 3D + Projectors | Ring-shaped LEDs (R, G, B) with Omron Color Highlight ™ 3D + Projectors | Ring-shaped LEDs (R, G, B) with Omron Color Highlight ™ 3D + Projectors | |
10/15 micron | 15 micron | 12.5 micron | |
510 mm x 330 mm (dual-lane) 510 mm x 680 mm (single-lane) | 460 mm x 510 mm | 510 mm x 330 mm (dual-lane) 510 mm x 680 mm (single-lane) | |
Post Reflow AOI PreReflow AOI | Post Reflow AOI | Post Reflow AOI | |
50 mm above and below | 40 mm above and below | 50 mm above and below | |
White | White | White | |
VT-S530 | VT-S730 | VT-S1080 |
Distributor Lookup
Our distributors are positioned to give you outstanding technical support and service.
Find a distributor near youSubscribe to product updates
Newsletters about product innovations, solutions and services, directly in your inbox.
Thank you for subscribing to Omron's eNews. You will shortly receive an e-mail from us. This e-mail contains a link which activates your email newsletter subscription. This method is used due to legal issues and to make certain that no-one can abuse your e-mail address.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download