Features

VT-S720

Omron has always been a technological leader in AOI using for 30 years real color image processing that even today, provides unsurpassed inspection capability. In addition the new advanced software platform makes programming very fast and simple. The considerably reduced time for program creation and optimization makes production start-up of a new product much faster meeting the current manufacturing needs.

With the VT-S720, Omron has developed the next generation of high performance AOI machines, giving unprecedented inspection capability based on a brand new concept for 3D Solder Joint inspection. The VT-S720 confirms Omron’s industrial leading position with over 7500 machines installed.

  • Next-Generation 3D Model Processing
  • High-speed, High-Definition Color Camera
  • Telecentric Camera Lens
  • Multi-Angled, Oblique Cameras    
  • User-Friendly Software and Touch-Screen Interface
  • Programming Software for Quick and Easy Offline Program Creation
  • IPC Compliant Program Settings
  • Real-Time Process Monitoring 
  • Repair Station Functionality
  • Data Analysis and Quality Control Software Tools
  • Omron's World Class Service and Support

Q-upNavi

Omron’s Q-upNAVI is an Exciting Innovation, High Level Process Improvement Tool. Q-upNAVI is designed with the Process Engineer in mind, providing High Level Statistical Analysis supported by High Quality Color Imagery of your Process. Data is collected from any of Omron’s SPI, AOI and AXI Systems that’s presented in a format for Easy Process Diagnosis for Engineers and Operators. Q-upNAVI is a Standard Software for Omron’s VT-S500 or VT-S720 Post Reflow AOI systems, where typically FPY is achieved above 90%, (depending on Process).  To achieve FPY closer to 99% additional Inspection Strategies are required.  Therefore, QupNAVI is a Flexible Solution enabling maximum Inspection Coverage if required (SPI + AOI + AXI).

Q upnavi aoi
v-CA Repair Station Software
V ca image aoi 190x232

The Repair Station Software is compatible with the VT-S500 and VT-S720 systems. The software provides an offline solution for monitoring and repairing PCB defects discovered during inspection. It clearly illustrates all pertinent information to an operator. Using a split-screen interface, the operator is shown each defect with real defect images taken at time of inspection, a defect description, the component location on the PCB and images of good components for comparison. The operator can then simply view, reclassify or repair the defects. The Repair Station Software is a web-based application, allowing the program to run on any networked PC and eliminating the need for software installation and multiple client licenses.

Have a question?

We are ready to help.

Contact us

Distributor Lookup

Our distributors are positioned to give you outstanding technical support and service.

Find a distrubutor near you

Subscribe to product updates

Newsletters about product innovations, solutions and services, directly in your inbox.

Thank you for subscribing to Omron's eNews. You will shortly receive an e-mail from us. This e-mail contains a link which activates your email newsletter subscription. This method is used due to legal issues and to make certain that no-one can abuse your e-mail address.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Events and fairs

See our systems in use and consult our experts.

View upcoming events