VP6000-V | Omron ISD, Europe
Features

3D In-line Paste Inspection System

The unique 3D process for the acquisition and measurement of screen printed volume guarantees reliability and repeatability of high quality. The choice of resolution for the purpose or not standards is done by software, and thus give a more accurate measurement is set as desired. The GUI and very sharp statistical analysis allow rapid and targeted improvement process. SPC station is now widely recognized as one of the most advanced Analysis software of the market giving all necessary data for the best process control and Traceability.

The new VP6000-V can complete the loop 3D inspection of your process with the opportunity to correct the excesses of your screen printing process.

  • Unique concept of 3D measurement combined with 2D system
  • Automatic warpage compensation
  • Programming in 3 minutes
  • Touch screen panel with Easy operation
  • Choice of resolutions by software
  • Most Advanced SPC software with detailed report function
  • Inspection capacity up to 8000mm²/s
  • Closed-loop function up and down-stream
  • Used online or island position
  • Very low maintenance.

Q-upNavi

Omron’s Q-upNAVI is an Exciting Innovation, High Level Process Improvement Tool. Q-upNAVI is designed with the Process Engineer in mind, providing High Level Statistical Analysis supported by High Quality Color Imagery of your Process. Data is collected from any of Omron’s SPI, AOI and AXI Systems that’s presented in a format for Easy Process Diagnosis for Engineers and Operators. Q-upNAVI is a Standard Software for Omron’s VT-S500 or VT-S720 Post Reflow AOI systems, where typically FPY is achieved above 90%, (depending on Process).  To achieve FPY closer to 99% additional Inspection Strategies are required.  Therefore, QupNAVI is a Flexible Solution enabling maximum Inspection Coverage if required (SPI + AOI + AXI).

Data Station

VP Data Station is designed to continuously improve the Quality of your printing process and all the data collected are managed to display all the related information such as Solder Volume distribution, transition chart for designed pad and group of pads, various charts. Data Station has some very useful function as Data grouping, Multi search and display of inspection result, Traceability by PCB ID, Report generator and Output complying with "ISO/TS16949".

datastation aoi

Have a question?

We are ready to help.

Contact us

Distributor Lookup

Our distributors are positioned to give you outstanding technical support and service.

Find a distributor near you

Subscribe to product updates

Newsletters about product innovations, solutions and services, directly in your inbox.

Thank you for subscribing to Omron's eNews. You will shortly receive an e-mail from us. This e-mail contains a link which activates your email newsletter subscription. This method is used due to legal issues and to make certain that no-one can abuse your e-mail address.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Events and fairs

See our systems in use and consult our experts.

View upcoming events