Automated Optical Inspection

3D In-line Paste Inspection System

The new VP6000-V can complete the loop 3D inspection of your process with the opportunity to correct the excesses of your screen printing process.

The unique 3D process for the acquisition and measurement of screen printed volume guarantees reliability and repeatability of high quality. The choice of resolution for the purpose or not standards is done by software, and thus give a more accurate measurement is set as desired. The GUI and very sharp statistical analysis allow rapid and targeted improvement process. SPC station is now widely recognized as one of the most advanced Analysis software of the market giving all necessary data for the best process control and Traceability.

Omron has always been ahead of the competition, using over 25 years processing technology complete image in the actual colors which still gives the results of unrivalled inspection with full satisfaction.

Additionally, the expert Q-upNavi system controls the various stages of the manufacturing process to screen printing, placement, reflow and X-ray level. This comprehensive analysis module supports uploading relevant information real defects to identify immediately and continuously the actual source and therefore enables a targeted intervention. The simplicity of the system allows easy accessibility and understanding without the need of specialist CMS.

 

  • Unique concept of 3D measurement combined with 2D system
  • Automatic warpage compensation
  • Programming in 3 minutes
  • Touch screen panel with Easy operation
  • Choice of resolutions by software
  • Most Advanced SPC software with detailed report function
  • Inspection capacity up to 8000mm²/s
  • Closed-loop function up and down-stream
  • Used online or island position
  • Very low maintenance.
Omron’s Q-upNAVI is an Exciting Innovation, High Level Process Improvement Tool. Q-upNAVI is designed with the Process Engineer in mind, providing High Level Statistical Analysis supported by High Quality Color Imagery of your Process. Data is collected from any of Omron’s SPI, AOI and AXI Systems that’s presented in a format for Easy Process Diagnosis for Engineers and Operators. Q-upNAVI is a Standard Software for Omron’s VT-S500 or VT-S720 Post Reflow AOI systems, where typically FPY is achieved above 90%, (depending on Process).  To achieve FPY closer to 99% additional Inspection Strategies are required.  Therefore, QupNAVI is a Flexible Solution enabling maximum Inspection Coverage if required (SPI + AOI + AXI).
VP Data Station is designed to continuously improve the Quality of your printing process and all the data collected are managed to display all the related information such as Solder Volume distribution, transition chart for designed pad and group of pads, various charts. Data Station has some very useful function as Data grouping, Multi search and display of inspection result, Traceability by PCB ID, Report generator and Output complying with "ISO/TS16949".
Language(s)
Title
en de es fr it
VP6000-V Product Brochure PDF - - - -