Automated Optical Inspection

In-line X-Ray Inspection System

The Omron VT-X700 is the perfect solution to manufacturers desiring high-speed, in-line, automated X-Ray inspection on PCBs containing components such as BGAs or CSPs with hidden solder joints. Traditional AOI technology is incapable of inspecting these types of components but the VT-X700 uses revolutionary, high-precision, X-ray, CT imaging to perform precise and reliable analysis of these hidden areas.

The VT-X700 is capable of inspecting solder quality on a full-range of components from BGAs to chips and even through-hole devices. Inspections are performed very quickly at speeds of only 5 seconds per field-of-view (fov).

By using 3D reconstruction software and laser displacement technology, the VT-X700 gauges the PCB surface for each solder-joint, compensating for any warpage and allowing the system to perform cross-sectional analysis at the proper slice-level locations.

Selectable resolutions of 10, 15, 20, 25 or 30 microns combined with selectable numbers of X-Ray projections (up to 128) allow for user-driven variation between higher inspection speeds for production environments to ultra-high quality 3D image acquisition for research and defect analysis.

For more information click here.

  • High-Precision, X-Ray, Angled 3D CT Imaging
  • Fast and Accurate Automated Inspection 
  • User-Friendly Software and Interface
  • Full Offline Program Generation
  • Automatic Component Model Creation for Quick and Easy Programing
  • Real-Time Process Monitoring 
  • Defect Checking Terminal and 3D Image Reviewing Software
  • Data Analysis and Quality Control Software Tools
  • Safe and Secure Closed X-Ray Tube
  • Pulse-Shot X-Ray Method for Extended X-Ray Source Life    
  • Omron's World Class Service and Support
RVS-X software application is used for end of line repair station or in-line verification station of Omron VT-X700 AXI inspection results.  RVSX displays the defect inspection result image as a real high quality 3D computer tomographic (CT) image.  Because RVS-X uses real CT images, the repair operator is able to slice through the complete 3D image from top to bottom-side PCB in one single image.  The superior high quality CT imagery enables the repair operator to make clear and precise judgements, not provided by any other X-ray technologies.
LSR-X is analysis software tool for Omron VT-X700 AXI machine that provides critical data for process improvement (programme optimisation data and process defect data).  LSR-X analysis software acquires collects and displays in a graph form the inspection and repair results from VT-X700 AXI machine: PCB level, component level, defect level reports with defect images for each faulty component. Displays graphs for PCB, component type, component variation, component name, defect name analysis.
en de es fr it
VT-X700 Product Brochure PDF - - - -