2D AOI

Filter by

Products
2 products found
Product
VT-RNSII (in-line) VT-RNSII-ptH (benchtop)
vt-rns_en_01.jpg
Omron RNS II.jpg
Light Source
Ring-shaped LEDs (R, G, B) with Omron Color Highlight ™ Ring-shaped LEDs (R, G, B) with Omron Color Highlight ™
Image Resolution
10/15/20 micron 10/15/20 micron
Inspectable PCB
330 mm x 255 mm (medium single lane) 510 mm x 460 mm (large single lane) 330 mm x 255 mm (medium single lane) 650 mm x 550 mm (large)
Position
Post Paste 2D AOI Post Placement AOI Post Reflow AOI Post Wave AOI Post Paste 2D AOI Post Placement AOI Post Reflow AOI Post Wave AOI
Camera Clearance
20/40 mm above 40 mm below (medium) 50 mm below (large) 20/40 mm above 75 mm below
Machine Finish Color
Cream Cream
Product
VT-RNSII (in-line) VT-RNSII-ptH (benchtop)

Have a question?

We are ready to help.

Contact us

Distributor Lookup

Our distributors are positioned to give you outstanding technical support and service.

Find a distrubutor near you

Subscribe to product updates

Newsletters about product innovations, solutions and services, directly in your inbox.

Thank you for subscribing to Omron's eNews. You will shortly receive an e-mail from us. This e-mail contains a link which activates your email newsletter subscription. This method is used due to legal issues and to make certain that no-one can abuse your e-mail address.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Events and fairs

See our systems in use and consult our experts.

View upcoming events