Automated Optical Inspection
Automated Optical Inspection | Europe

Remote Teaching Station

Remote Teaching Station

Remote teaching without stopping production

The Remote Teaching Station (RTS) software is for VT-WIN II and performs the teaching that is normally done directly on the AOI, also from remote location via an Ethernet connection or magnetic optical disk. In this way it is possible to improve machine up-time by programming offline. Is it possible to use the stored images for remote programming and off-site teaching.

The RTS is supplied completely configured with the Teaching Interface (TI) software. The TI is an automatic inspection program creation system. It allows inspection programs to br created from CAD data and to allow construction of a customized component library. The TI automatically matches the CAD and/or placement machine data with each component model in the VT-WIN II component library in order to produce an inspection program.