Automated Optical Inspection
Automated Optical Inspection | Europe

VT WIN II

VT WIN II

VT WIN II In-line post Solder Inspection System

Omron's VT WIN II combines innovative technologies, unrivaled speed and easy to use functionality that offers advances in solder inspection, component fault detection and process speed, which provides a competitive edge in improved productivity, waste reduction and quality control.

The Omron commitment to continuous improvement and innovation assures a steady stream of advancements and new features have been added to further improve our latest VT WIN II machines.

The VT WIN II  is available in two sizes, 'M' or 'L', the 'M' size machine will accept PCB's of 250mm x 333mm and the 'L' size accept PCB's of 460mm x 510mm.

Features:
  • High resolution colour camera with increased field of view
  • Unique RGB colour highlight technology
  • 8 magnification levels 10 to 50 microns
  • Angle view for lifted lead and J lead inspection
  • Ultra high-speed solder and component inspection
  • 0.1 degree rotated component inspection
  • Flexible inspection logic with improved user interface 
  • Enhanced lead free solder capability
  • Network and database capabilities
  • In-line and off-line operation
  • Repair station software (optional) 
  • Fully functional offline teaching station (optional)
  • OCR (optional)
  • 2D code reading within camera (optional)

Angle view inspection

Gullwing lead pitches are ever decreasing and many PCB designs are increasingly using SOJ and PLCC devices to maximize board real estate through increased density. These instances present a particular challenge to accurate automatic detection of solder fillets and lead lifting. Omron’s exculsive angled-view inspection lets you look around at a 20-degree angle. Improved inspection algorithms, including user-customized ones, ensure reliable results from the most challenging board layouts.

Language(s)
Title
en de es fr it
VT-WINII Product Brochure PDF - - - -