VT RNS PT H M size
Desktop PCB Inspection System M size - High Performance
Designed for off-line inspection, the VT-RNS-ptH is an ideal solution for smaller manufacturers running low volume or prototyping assembly lines. The inspection algorithms used in the VT-RNS-ptH are identical to the fully automated in-line machine, the VT RNS. The system uses Omron’s patented three colour highlight system which has proven so successful. This lighting system illuminates the target from all angles and in all directions in a 360 degrees dome (dome illumination). The advantage of dome illumination is that it enables stable performance of inspection regardless of component placement directions or other angle designs. In high-density placement applications, the reflective luminosity of the solder surface is diminished by the shadows of adjacent components.
Features include:
- Simple operation
- Patented 3 Colour highlight technology
- High resolution inspection
- Easy programming with automatic teaching
- User friendly installation
- Statistical analysis
- CAD import
- OCV function
|