Automated Optical Inspection
Automated Optical Inspection | Europe
  • eNews small

VT-RNSII ptH

VT-RNSII ptH

VT-RNSII ptH portable model new generation.

Designed for off-line inspection, the VT-RNSII-ptH is an ideal solution for smaller manufacturers running low volume or prototyping assembly lines. The inspection algorithms used in the VT-RNSII-ptH are identical to the fully automated in-line machine, the VT-RNSII.

The system uses Omron’s patented three colour highlight system which has proven so successful. This lighting system illuminates the target from all angles and in all directions in a 360 degrees dome (dome illumination).  The advantage of dome illumination is that it enables stable performance of inspection regardless of component placement directions or other angle designs.  In high-density placement applications, the reflective luminosity of the solder surface is diminished by the shadows of adjacent components.

Features include:
  • Simple operation
  • Patented 3 Colour highlight technology
  • High resolution inspection
  • Easy programming with automatic teaching
  • User friendly installation
  • Statistical analysis
  • CAD import
  • OCV function