Automated Optical Inspection
Automated Optical Inspection | Europe

IP Inspection Pro

IP Inspection Pro

Post Solder 3D Verification/Repair Station

Inspection Pro has been developed to trace inspection results integrally when linked with an automatic visual inspection system, which in term is connected to a database which allows management of inspection history. Fault information is captured from an automatic visual inspection system, e.g. VT RNS or VT WIN II networked together with Inspection Pro. The fault point is presented and displayed with a fault message. This is so that an operator can determine the status of the image (OK or NG). The fault information, such as fault image, is saved together with the QR code of the inspected PCB, which is required for traceability. A record of all repaired fault points can be stored within the database for traceability.

Features include:
  • Easy operation.
  • Increased focal depth of the camera which sharpens visual point images in a wider angle.
  • The inspection program can be created efficently using design data (CAD data). This ensures all priority visual points are extracted and match precisely the original inspection program.
  • Automatic programming of the inspection flow, angle and magnification is linked with an automatic visual inspection system e.g. VT RNS or VT WIN II.